FDC6331L: Integrated Load Switch

Description: This device is particularly suited for compact pow...
  • This device is particularly suited for compact power management in portable electronic equipment where 2.5V to 8V input and 2.8A output current capability are needed. This load switch integrates a small N-Channel power MOSFET (Q1) that drives a large P-Channel power MOSFET (Q2) in one tiny SuperSOT™-6 package.
  • Features
  • –2.8 A, –8 V.
  • RDS(ON) = 55 mΩ @ VGS = –4.5 V
  • RDS(ON) = 70 mΩ @ VGS = –2.5 V
  • RDS(ON) = 100 mΩ @ VGS = –1.8 V
  • Control MOSFET (Q1) includes Zener protection forESD ruggedness (>6KV Human body model)
  • High performance trench technology for extremelylow RDS(ON)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDC6331L
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated Load Switch
  • Package Type: TSOT-23-6
  • Package Case Outline: 419AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 64 
  • I Max (A):
  • VI Min (V): -8 
  • VI Max (V):
  • Package Type: TSOT-23-6 
  • ON Semiconductor Full Web Site