FDD4243: 40V P-Channel PowerTrench® MOSFET, -40V, -14A, 44mΩ

Description: This P-Channel MOSFET has been produced using Fair...
  • This P-Channel MOSFET has been produced using Fairchild Semiconductor's proprietary PowerTrench® technology to deliver low rDS(on) and optimized Bvdss capability to offer superior performance benefit in the applications.
  • Features
  • Max rDS(on) = 44mΩ at VGS = -10V, ID = -6.7A
  • Max rDS(on) = 64mΩ at VGS = 4.5V, ID = 5.5A
  • High performance trench technology for extremely low rDS(on)
  • RoHS compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDD4243
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 40V P-Channel PowerTrench® MOSFET, -40V, -14A, 44mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): -40 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): -3 
  • ID Max (A): -14 
  • PD Max (W): 42 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 64 
  • RDS(on) Max @ VGS = 10 V (mΩ): 44 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 21 
  • Ciss Typ (pF): 1165 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site