FDD4243_F085: P-Channel PowerTrench® MOSFET, -40V, -14A, 64mΩ

Description: P-Channel PowerTrench® MOSFET, -40V, -1...
  • P-Channel PowerTrench® MOSFET, -40V, -14A, 64mΩ
  • Features
  • Typ rDS(on) = 36mΩ at VGS = -10V, ID = -6.7A
  • Typ rDS(on) = 48mΩ at VGS = -4.5V, ID = -5.5A
  • Typ Qg(TOT) = 21nC at VGS = -10V
  • High performance trench technology for extremely low rDS(on)
  • RoHS Compliant
  • Qualified to AEC Q101
  • Applications
  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    FDD4243-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: P-Channel PowerTrench® MOSFET, -40V, -14A, 64mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:7,500
  • FDD4243-F085P
  • Status: Active
  • Compliance: Pb-free 
  • Description: P-Channel PowerTrench® MOSFET, -40V, -14A, 64mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration:  
  • V(BR)DSS Min (V): -40 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): -3 
  • ID Max (A): -14 
  • PD Max (W): 50 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 48 
  • RDS(on) Max @ VGS = 10 V (mΩ): 36 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 21 
  • Ciss Typ (pF): 1165 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site