FDD6612A: 30V N-Channel PowerTrench® MOSFET 30A, 20mΩ

Description: This N-Channel MOSFET has been designed specifical...
  • This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) , fast switching speed and extremely low RDS(ON) in a small package.
  • Features
  • 30 A, 30 V
  • RDS(on) = 20 mΩ @ VGS = 10 V
  • RDS(on) = 28 mΩ @ VGS = 4.5 V
  • Low gate charge (9nC typical)
  • Fast switching
  • High performance trench technology for extremelylow RDS(on)
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDD6612A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30V N-Channel PowerTrench® MOSFET 30A, 20mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 30 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 30 
  • PD Max (W): 36 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 28 
  • RDS(on) Max @ VGS = 10 V (mΩ): 20 
  • Qg Typ @ VGS = 4.5 V (nC): 13 
  • Qg Typ @ VGS = 10 V (nC): 6.7 
  • Ciss Typ (pF): 660 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site