FDD8445: N-Channel PowerTrench® MOSFET 40V, 50A, 8.7mΩ

Description: N-Channel PowerTrench® MOSFET 40V, 50A,...
  • N-Channel PowerTrench® MOSFET 40V, 50A, 8.7mΩ
  • Features
  • RDS(ON) = 6.7 mΩ (Typ), VGS = 10V, ID=50A
  • Qg(10) = 45nC (Typ), VGS=10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse/ Repetitive Pulse)
  • RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDD8445
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 40V, 50A, 8.7mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 40 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 50 
  • PD Max (W): 79 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 8.7 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 5.8 
  • Ciss Typ (pF): 3040 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site