FDD8447L: 40V N-Channel PowerTrench® MOSFET, 50A, 8.5mΩ

Description: This N–Channel MOSFET has been produced usin...
  • This N–Channel MOSFET has been produced using Fairchild Semiconductor's proprietary PowerTrench® technology to deliver low rDS(on) and optimized BVDSS capability to offer superior performance benefit in the application.
  • Features
  • Max rDS(on) = 8.5mΩ at VGS = 10V, ID = 14A
  • Max rDS(on) = 11mΩ at VGS = 4.5V, ID = 11A
  • Fast Switching
  • RoHS compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDD8447L
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 40V N-Channel PowerTrench® MOSFET, 50A, 8.5mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 40 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 50 
  • PD Max (W): 44 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 11 
  • RDS(on) Max @ VGS = 10 V (mΩ): 8.5 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 20 
  • Ciss Typ (pF): 1970 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site