FDD9511L-F085: PowerTrench® MOSFET, P-Channel, -40 V, -25 A, 21 mΩ

Description: PowerTrench® MOSFET, P-Channel, -40 V, ...
  • PowerTrench® MOSFET, P-Channel, -40 V, -25 A, 21 mΩ
  • Features
  • Typical RDS(on) = 17 mΩ at VGS = -10V, ID = -25 A
  • Typical Qg(tot) = 17 nC at VGS = -10V, ID = -25 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
  • Applications
  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Distributed Power Architectures and VRM
  • Primary Switch for 12 V Systems
  • Electrical Power Steering
  • Integrated Starter/Alternator
  • End Products
  • Electrical Power Steering
  • Integrated Starter/Alternator
  • Technical Documentation & Design Resources
    Availability and Samples
    FDD9511L-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PowerTrench® MOSFET, P-Channel, -40 V, -25 A, 21 mΩ, P-Channel POWERTRENCH® MOSFET, -40 V, -25 A, 21 mΩ
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): -40 
  • VGS Max (V): ±16 
  • VGS(th) Max (V): -3 
  • ID Max (A): 25 
  • PD Max (W): 48.4 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):  
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 32 
  • RDS(on) Max @ VGS = 10 V (mΩ): 21 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 17 
  • Ciss Typ (pF): 1200 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site