FDH047AN08A0: N-Channel PowerTrench® MOSFET 75V, 80A, 4.7mΩ

Description: N-Channel PowerTrench® MOSFET 75V, 80A,...
  • N-Channel PowerTrench® MOSFET 75V, 80A, 4.7mΩ
  • Features
  • RDS(on) = 4.0mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 92nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Applications
  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Technical Documentation & Design Resources
    Availability and Samples
    FDH047AN08A0
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 75V, 80A, 4.7mΩ
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 80 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): 2.5 
  • ID Max (A): 80 
  • PD Max (W): 310 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 4.7 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 92 
  • Ciss Typ (pF): 6600 
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site