FDLL333: Small Signal Diode

Description: Sourced from Process 1M. See MMBD1501/A-1505/A for...
  • Sourced from Process 1M. See MMBD1501/A-1505/A for characteristics.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDLL333
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: MiniMELF / SOD-80
  • Package Case Outline: 100AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:5,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 150 
  • VF Max (V): 1.05 
  • IR Max (µA): 0.003 
  • IF Max (A): 0.5 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: MiniMELF / SOD-80 
  • ON Semiconductor Full Web Site