FDLL4148: High Conductance Fast Diode

Description: FDLL4148...
  • FDLL4148
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDLL4148
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: MiniMELF / SOD-80
  • Package Case Outline: 100AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1M
  • Digikey:>500K
  • Mouser:>100K
  • Newark:>1K
  • Newark:>50K
  • FDLL4148-D87Z
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Fast Diode
  • Package Type: MiniMELF / SOD-80
  • Package Case Outline: 100AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • Mouser:>50K
  • ON Semiconductor:230,000
  • Specifications
  • Configuration: Single   
  • VR Min (V): 100 
  • VF Max (V):  
  • IR Max (µA): 0.025 
  • IF Max (A): 0.3 
  • trr Max (ns):  
  • CD Max (pF):
  • Package Type: MiniMELF / SOD-80 
  • ON Semiconductor Full Web Site