FDLL4150: High Conductance Ultra Fast Diode

Description: Sourced from Process 1R. See MMBD1201-1205 for cha...
  • Sourced from Process 1R. See MMBD1201-1205 for characteristics.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDLL4150
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Conductance Ultra Fast Diode
  • Package Type: MiniMELF / SOD-80
  • Package Case Outline: 100AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:>10K
  • Newark:<1K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 75 
  • VF Max (V):
  • IR Max (µA): 0.1 
  • IF Max (A): 0.4 
  • trr Max (ns): 10 
  • CD Max (pF): 2.5 
  • Package Type: MiniMELF / SOD-80 
  • ON Semiconductor Full Web Site