FDMA1027P: Dual P-Channel PowerTrench® MOSFET -20V, -3.0A, 120mΩ

Description: This device is designed specifically as a single p...
  • This device is designed specifically as a single package solution for the battery charge switch in cellular handset and other ultra-portable applications. It features two independent P-Channel MOSFETs with low on-state resistance for minimum conduction losses. When connected in the typical common source configuration, bi-directional current flow is possible.The MicroFET 2x2 package offers exceptional thermal performance for it's physical size and is well suited to linear mode applications.
  • Features
  • -3.0 A, -20V
  • RDS(ON) = 120 mΩ @ VGS = -4.5 V
  • RDS(ON) = 160 mΩ @ VGS = -2.5 V
  • RDS(ON) = 240 mΩ @ VGS = -1.8 V
  • Low Profile - 0.8 mm maximun - in the new package MicroFET 2x2 mm
  • RoHS compliant
  • Free from halogenated compounds and antimonyoxides
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMA1027P
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual P-Channel PowerTrench® MOSFET -20V, -3.0A, 120mΩ
  • Package Type: WDFN-6
  • Package Case Outline: 511DA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): -20 
  • VGS Max (V):
  • VGS(th) Max (V): -1.3 
  • ID Max (A): -3 
  • PD Max (W): 1.4 
  • RDS(on) Max @ VGS = 2.5 V (mΩ): Q1=Q2=160 
  • RDS(on) Max @ VGS = 4.5 V (mΩ): Q1=Q2=120 
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC):
  • Ciss Typ (pF): 435 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site