FDMA3027PZ: Dual P-Channel PowerTrench® MOSFET -30V , -3.3A, 87mΩ

Description: This device is designed specifically as a single p...
  • This device is designed specifically as a single package solution for dual switching requirements such as gate driver for larger Mosfets. It features two independent P-Channel MOSFETs with low on-state resistance for minimum conduction losses. The MicroFET 2x2 package offers exceptional thermal performance for its physical size and is well suited to linear mode applications. G-S zener has been added to enhance ESD voltage level.
  • Features
  • Max rDS(on) = 87 mΩ at VGS = -10 V, ID = -3.3 A
  • Max rDS(on) = 152 mΩ at VGS = -4.5 V, ID = -2.3 A
  • HBM ESD protection level > 2 KV typical (Note 3)
  • Low profile - 0.8 mm maximum - in the new package MicroFET 2x2 mm
  • RoHS Compliant
  • Applications
  • Distribution
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMA3027PZ
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual P-Channel PowerTrench® MOSFET -30V , -3.3A, 87mΩ
  • Package Type: WDFN-6
  • Package Case Outline: 511DA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:78,000
  • FDMA3027PZ-F130
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual P-Channel PowerTrench® MOSFET -30V , -3.3A, 87mΩ
  • Package Type: WDFN-6
  • Package Case Outline: 511DA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Dual   
  • V(BR)DSS Min (V): -30 
  • VGS Max (V): 25 
  • VGS(th) Max (V): -3 
  • ID Max (A): -3.3 
  • PD Max (W): 1.4 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): Q1=Q2=152 
  • RDS(on) Max @ VGS = 10 V (mΩ): Q1=Q2=87 
  • Qg Typ @ VGS = 4.5 V (nC): 12 
  • Qg Typ @ VGS = 10 V (nC): 4.1 
  • Ciss Typ (pF): 324 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site