FDMC010N08C: N-Channel Shielded Gate PowerTrench® MOSFET 80 V, 51 A, 10 mΩ,

Description: This N-Channel MV MOSFET is produced using ON Semi...
  • This N-Channel MV MOSFET is produced using ON Semiconductor’s advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance with best in class soft body diode.
  • Features
  • Low RDS(on) and Qg - Minimize conduction and switching losses
  • Very Low Qrr - Minimize EMI and voltage overshoot
  • Lowers switching noise / EMI
  • 100% UIL tested
  • Applications
  • High performance DC-DC converters
  • AC-DC Synchronous Rectification
  • Motor Control
  • Solar
  • End Products
  • Netcom/Telecom
  • AC-Adapter
  • Power Tools
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMC010N08C
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Shielded Gate PowerTrench® MOSFET 80 V, 51 A, 10 mΩ,
  • Package Type: PQFN-8
  • Package Case Outline: 483AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 80 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 51 
  • PD Max (W): 2.4 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 25 
  • RDS(on) Max @ VGS = 10 V (mΩ): 10 
  • Qg Typ @ VGS = 4.5 V (nC): 10 
  • Qg Typ @ VGS = 10 V (nC): 15 
  • Ciss Typ (pF): 1070 
  • Package Type: PQFN-8 
  • ON Semiconductor Full Web Site