FDMC86520DC: N-Channel Dual CoolTM 33 PowerTrench® MOSFET 60V, 40A, 6.3mΩ

Description: This N-Channel MOSFET is produced using Fairchild ...
  • This N-Channel MOSFET is produced using Fairchild Semiconductor's advanced PowerTrench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.
  • Features
  • Dual Cool™ Top Side Cooling PQFN package
  • Max rDS(on) = 6.3 mΩ at VGS = 10 V, ID = 17 A
  • Max rDS(on) = 8.7 mΩ at VGS = 8 V, ID = 14.5 A
  • High performance technology for extremely low rDS(on)
  • RoHS Compliant
  • Applications
  • Energy Generation & Distribution
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMC86520DC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Dual CoolTM 33 PowerTrench® MOSFET 60V, 40A, 6.3mΩ
  • Package Type: PQFN-8
  • Package Case Outline: 483AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): 4.5 
  • ID Max (A): 40 
  • PD Max (W): 73 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 6.3 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 23 
  • Ciss Typ (pF): 2097 
  • Package Type: PQFN-8 
  • ON Semiconductor Full Web Site