FDMS039N08B: N-Channel PowerTrench® MOSFET 80V, 100A, 3.9mΩ

Description: This N-Channel MOSFET is produced using Fairchild ...
  • This N-Channel MOSFET is produced using Fairchild Semiconductor’s advance PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.
  • Features
  • RDS(on) = 3.2 mΩ (Typ.)@ VGS = 10 V, ID = 50 A
  • Low FOM RDS(on) *QG
  • Low Reverse Recovery Charge, Qrr = 80nC
  • Soft reverse recovery Body Diode
  • Enables highly efficiency in synchronous rectification
  • Fast Switching Speed
  • 100% UIL Tested
  • RoHS Compliant
  • Applications
  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMS039N08B
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 80V, 100A, 3.9mΩ
  • Package Type: PQFN-8
  • Package Case Outline: 483AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 80 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): 4.5 
  • ID Max (A): 100 
  • PD Max (W): 104 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 3.9 
  • Qg Typ @ VGS = 4.5 V (nC): 35 
  • Qg Typ @ VGS = 10 V (nC): 77 
  • Ciss Typ (pF): 5715 
  • Package Type: PQFN-8 
  • ON Semiconductor Full Web Site