FDMS3600S: 25 V Asymmetric Dual N-Channel MOSFET PowerTrench® Power Stage

Description: This device includes two specialized N-Channel MOS...
  • This device includes two specialized N-Channel MOSFETs in a dual PQFN package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous SyncFET™ (Q2) have been designed to provide optimal power efficiency.
  • Features
  • Q1: N-Channel
    Maximum RDS(on) = 5.6 mΩ at VGS = 10 V, ID = 15 A
    Maximum RDS(on) = 8.1 mΩ at VGS = 4.5 V, ID = 14 A
  • Q2: N-Channel
    Maximum RDS(on) = 1.6 mΩ at VGS = 10 V, ID = 30 A
    Maximum RDS(on) = 2.4 mΩ at VGS = 4.5 V, ID = 25 A
  • Low inductance packaging shortens rise/fall times, resulting in lower switching losses
  • MOSFET integration enables optimum layout for lower circuit inductance and reduced switch node ringing
  • RoHS Compliant
  • Applications
  • Notebook PC
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMS3600S
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 25 V Asymmetric Dual N-Channel MOSFET PowerTrench® Power Stage
  • Package Type: PQFN-8
  • Package Case Outline: 483AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): 25 
  • VGS Max (V): 20 
  • VGS(th) Max (V): Q1:2.7, Q2:3 
  • ID Max (A): Q1: 15.0, Q2: 30.0 
  • PD Max (W): Q1: 2.2, Q2: 2.5 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): Q1: 8.1, Q2: 2.4 
  • RDS(on) Max @ VGS = 10 V (mΩ): Q1: 5.6, Q2: 1.6 
  • Qg Typ @ VGS = 4.5 V (nC): 21 
  • Qg Typ @ VGS = 10 V (nC): 27 
  • Ciss Typ (pF): 4042 
  • Package Type: PQFN-8 
  • ON Semiconductor Full Web Site