FDMS3615S: 25V Asymmetric Dual N-Channel MOSFET PowerTrench® Power Stage

Description: This device includes two specialized N-Channel MOS...
  • This device includes two specialized N-Channel MOSFETs in a dual PQFN package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous SyncFET™ (Q2) have been designed to provide optimal power efficiency.
  • Features
  • Q1: N-Channel
    Max RDS(on) = 6.6 mΩ at VGS = 10 V, ID = 16 A
    Max RDS(on) = 9.4 mΩ at VGS = 4.5 V, ID = 13 A
  • Q2: N-Channel
    Max RDS(on) = 3.5 mΩ at VGS = 10 V, ID = 18 A
    Max RDS(on) = 5.2 mΩ at VGS = 4.5 V, ID = 15 A
  • Low inductance packaging shortens rise/fall times, resulting in lower switching losses
  • MOSFET integration enables optimum layout for lower circuit inductance and reduced switch node ringing
  • RoHS Compliant
  • Applications
  • Notebook PC
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMS3615S
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 25V Asymmetric Dual N-Channel MOSFET PowerTrench® Power Stage
  • Package Type: PQFN-8
  • Package Case Outline: 483AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): 25 
  • VGS Max (V): 20 
  • VGS(th) Max (V): 2.5 
  • ID Max (A): Q1: 16.0. Q2: 18.0 
  • PD Max (W): 2.3 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): Q1: 8.3, Q2: 4.6 
  • RDS(on) Max @ VGS = 10 V (mΩ): Q1: 5.8, Q2: 3.4 
  • Qg Typ @ VGS = 4.5 V (nC): 40 
  • Qg Typ @ VGS = 10 V (nC): 14 
  • Ciss Typ (pF): 2175 
  • Package Type: PQFN-8 
  • ON Semiconductor Full Web Site