FDMS8622: N-Channel Power Trench® MOSFET 100V, 16.5A, 56mΩ

Description: This N-Channel MOSFET is produced using Fairchild ...
  • This N-Channel MOSFET is produced using Fairchild Semiconductor‘s advanced Power Trench® process that has been optimized for rDS(on), switching performance and ruggedness.
  • Features
  • Max rDS(on) = 56 mΩ at VGS = 10 V, ID = 4.8 A
  • Max rDS(on) = 88 mΩ at VGS = 6 V, ID = 3.9 A
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability in a widely used surface mount package
  • 100% UIL Tested
  • Termination is Lead-free and RoHS Compliant
  • Applications
  • DC-DC Merchant Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FDMS8622
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Power Trench® MOSFET 100V, 16.5A, 56mΩ
  • Package Type: PQFN-8
  • Package Case Outline: 483AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 16.5 
  • PD Max (W): 31 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 56 
  • Qg Typ @ VGS = 4.5 V (nC): 10 
  • Qg Typ @ VGS = 10 V (nC): 2.8 
  • Ciss Typ (pF): 301 
  • Package Type: PQFN-8 
  • ON Semiconductor Full Web Site