FDP032N08: N-Channel PowerTrench® MOSFET 75V, 235A, 3.2mΩ

Description: This N-Channel MOSFET is produced using Fairchild ...
  • This N-Channel MOSFET is produced using Fairchild Semiconductor’s PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.
  • Features
  • RDS(on) = 2.5mΩ ( Typ.) @ VGS = 10V, ID = 75A
  • Fast Switching Speed
  • Low Gate Charge
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant
  • Applications
  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Electric Bike
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Battery Protection Circuit
  • Motor Drives
  • Uninterruptible Power Supplies
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP032N08
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 75V, 235A, 3.2mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • FDP032N08-F102
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 75V, 235A, 3.2mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single   
  • V(BR)DSS Min (V): 75 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): 4.5 
  • ID Max (A): 235 
  • PD Max (W): 375 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 3.2 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 169 
  • Ciss Typ (pF): 1140 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site