FDP150N10A: N-Channel PowerTrench® MOSFET 100V, 50A, 15mΩ

Description: This N-Channel MOSFET is produced using Fairchild ...
  • This N-Channel MOSFET is produced using Fairchild Semiconductor’s advance PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.
  • Features
  • RDS(on) = 12.5mΩ ( Typ.)@ VGS = 10V, ID = 50A
  • Fast Switching Speed
  • Low Gate Charge, QG = 16.2nC ( Typ.)
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Motor Drives
  • Uninterruptible Power Supplies
  • Micro Solar Inverters
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP150N10A-F102
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 100V, 50A, 15mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 221A
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration:  
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 50 
  • PD Max (W): 91 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 15 
  • RDS(on) Max @ VGS = 10 V (mΩ): 15 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 16.2 
  • Ciss Typ (pF): 1080 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site