FDP2532: N-Channel PowerTrench® MOSFET 150V, 79A, 16mΩ

Description: N-Channel PowerTrench® MOSFET 150 V, 79...
  • N-Channel PowerTrench® MOSFET 150 V, 79 A, 16 mΩ
  • Features
  • RDS(ON) = 14mΩ (Typ.), VGS = 10V, ID = 33A
  • Qg(tot) = 86nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101 Formerly Developmental Type 82884
  • Applications
  • AC-DC Merchant Power Supply
  • Motion Control - Industrial Motor
  • Other Industrial
  • Uninterruptible Power Supply
  • Consumer Appliances
  • Synchronous Rectification
  • Battery Protection Circuit
  • Motor Drives
  • Uninterruptible Power Supplies
  • Micro Solar Inverters
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP2532
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel PowerTrench® MOSFET 150V, 79A, 16mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 150 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 79 
  • PD Max (W): 310 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 16 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 82 
  • Ciss Typ (pF): 5870 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site