FDP2552: N-Channel PowerTrench® MOSFET 150V, 37A, 36mΩ

Description: N-Channel PowerTrench® MOSFET 150 V, 37...
  • N-Channel PowerTrench® MOSFET 150 V, 37 A, 36 mΩ
  • Features
  • RDS(on) = 32mΩ (Typ.) @ VGS = 10V, ID = 16A
  • QG(tot) = 39nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Applications
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Uninterruptible Power Supply
  • DC/DC Converter
  • Distributed Power Architectures and VRM
  • Primary Switch for 24V ad 48V Systems
  • High Voltage Synchronous Rectifier
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP2552
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel PowerTrench® MOSFET 150V, 37A, 36mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:17,400
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 150 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 37 
  • PD Max (W): 150 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 36 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 39 
  • Ciss Typ (pF): 2800 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site