FDP3651U: N-Channel PowerTrench® MOSFET 100V, 80A, 18mΩ

Description: N-Channel PowerTrench® MOSFET 100 V, 80...
  • N-Channel PowerTrench® MOSFET 100 V, 80 A, 18 mΩ
  • Features
  • RDS(on) = 15mΩ (Typ.) @ VGS = 10V, ID = 80A
  • High performance trench technology for extermly low RDS(on)
  • Low Miller Charge
  • UIS Capability(Single Pulse/Repetitive Pulse)
  • Applications
  • Uninterruptible Power Supply
  • AC-DC Merchant Power Supply
  • Other Data Processing
  • Consumer Appliances
  • Synchronous Rectification
  • Battery Protection Circuit
  • Motor Drives
  • Uninterruptible Power Supplies
  • Micro Solar Inverters
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP3651U
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel PowerTrench® MOSFET 100V, 80A, 18mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): 5.5 
  • ID Max (A): 80 
  • PD Max (W): 255 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 18 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 49 
  • Ciss Typ (pF): 4152 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site