FDP8440: N-Channel Logic Level PowerTrench® MOSFET 40V, 277A, 2.2mΩ

Description: N-Channel Logic Level PowerTrench® MOSF...
  • N-Channel Logic Level PowerTrench® MOSFET 40 V, 277 A, 2.2 mΩ
  • Features
  • RDS(on) = 1.64mΩ ( Typ.)@ VGS = 10V, ID = 80A
  • QG(tot) = 345nC (Typ.)@ VGS = 10V
  • Low Qrr = 77nC
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • RoHS Compliant
  • Applications
  • AC-DC Merchant Power Supply
  • Motion Control - Industrial Motor
  • Other Industrial
  • Power Tools
  • Motor Drives
  • Uninterruptible Power Supplies
  • Synchronous Rectification
  • Battery Protection Circuit
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP8440
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Logic Level PowerTrench® MOSFET 40V, 277A, 2.2mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:62,400
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 40 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 277 
  • PD Max (W): 306 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 2.4 
  • RDS(on) Max @ VGS = 10 V (mΩ): 2.2 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 345 
  • Ciss Typ (pF): 18600 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site