FDP8441: N-Channel PowerTrench® MOSFET 40V, 80A, 2.7mΩ

Description: N-Channel PowerTrench® MOSFET 40 V, 80 ...
  • N-Channel PowerTrench® MOSFET 40 V, 80 A, 2.7 mΩ
  • Features
  • RDS(on) = 2.1mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 215nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101RoHS Compliant
  • Applications
  • Other Audio & Video
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • Desktop PC
  • AC-DC Merchant Power Supply - Desktop PC
  • Smart Grid
  • Electric Bike
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP8441
  • Status: Active
  • Compliance: Pb-free 
  • Description: N-Channel PowerTrench® MOSFET 40V, 80A, 2.7mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 400
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 40 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 80 
  • PD Max (W): 300 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 2.7 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 215 
  • Ciss Typ (pF): 15000 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site