FDP8880: N-Channel PowerTrench® MOSFET 30V, 54A, 11.6mΩ

Description: This N-Channel MOSFET has been designed specifical...
  • This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(ON) and fast switching speed.
  • Features
  • rDS(ON) = 14.5mΩ, VGS = 4.5V, VD = 40V
  • rDS(ON) = 11.6mΩ, VGS = 10V, VD = 40V
  • High performance trench technology for extremely low rDS(ON)
  • Low gate charge
  • High power and current handling capability
  • RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Technical Documentation & Design Resources
    Availability and Samples
    FDP8880
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 30V, 54A, 11.6mΩ
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 30 
  • VGS Max (V): 20 
  • VGS(th) Max (V): 2.5 
  • ID Max (A): 54 
  • PD Max (W): 55 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 14.5 
  • RDS(on) Max @ VGS = 10 V (mΩ): 11.6 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 12 
  • Ciss Typ (pF): 1240 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site