FDPC4044: Common Drain N-Channel PowerTrench® MOSFET 30V, 27A, 4.3mΩ

Description: This device is designed specifically as a single p...
  • This device is designed specifically as a single package solution for Li-Ion battery pack protection circuit and other ultra-portable applications. It features two common drain N-channel MOSFETs, which enables bidirectional current flow. FDPC4044 combines ON Semiconductor’s advanced PowerTrench® process with state of the art packaging process to minimize the on-state art packaging process to minimize the on-state resistance.
  • Features
  • Max rS1S2(on) = 4.3 mΩ at VGS = 10 V, IS1S2 = 27 A
  • Max rS1S2(on) = 6.4 mΩ at VGS = 4.5 V, IS1S2 = 23 A
  • Pakage size/height: 3.3 x 3.3 x 0.8 mm
  • Low inductance packaging shortens rise/fall times, resulting in lower switching losses
  • MOSFET integration enables optimum layout for lower circuit inductance and reduced switch node ringing
  • RoHS Compliant
  • Applications
  • Notebook PC
  • Battery Management
  • Load Switch
  • Battery Protection
  • Technical Documentation & Design Resources
    Availability and Samples
    FDPC4044
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Common Drain N-Channel PowerTrench® MOSFET 30V, 27A, 4.3mΩ
  • Package Type: PQFN-8
  • Package Case Outline: 483BP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): 30 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 27 
  • PD Max (W): 2.7 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): Q1=Q2=6.4 
  • RDS(on) Max @ VGS = 10 V (mΩ): Q1=Q2=4.3 
  • Qg Typ @ VGS = 4.5 V (nC): 18 
  • Qg Typ @ VGS = 10 V (nC): 35 
  • Ciss Typ (pF): 2295 
  • Package Type: PQFN-8 
  • ON Semiconductor Full Web Site