FDPF18N20FT: Power MOSFET, N-Channel, UniFETTM, FRFET®, 200 V, 18 A, 140 mΩ, TO-220F

Description: UniFETTM MOSFET is Fairchild Semiconduc...
  • UniFETTM MOSFET is Fairchild Semiconductor’s high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. The body diode’s reverse recovery performance of UniFET FRFET® MOSFET has been enhanced by lifetime control. Its trr is less than 100nsec and the reverse dv/dt immunity is 15V/ns while normal planar MOSFETs have over 200nsec and 4.5V/nsec respectively. Therefore, it can remove additional component and improve system reliability in certain applications in which the performance of MOSFET’s body diode is significant. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.
  • Features
  • RDS(on) = 120mΩ ( Typ.)@ VGS = 10V, ID = 9A
  • Low gate charge ( Typ. 20nC)
  • Low Crss ( Typ. 24pF)
  • 100% avalanche tested
  • RoHS compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • LCD / LED / PDP TV
  • Consumer Appliances
  • Lighting
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies
  • Technical Documentation & Design Resources
    Availability and Samples
    FDPF18N20FT
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power MOSFET, N-Channel, UniFETTM, FRFET®, 200 V, 18 A, 140 mΩ, TO-220F
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 200 
  • VGS Max (V): ±30 
  • VGS(th) Max (V):
  • ID Max (A): 18 
  • PD Max (W): 41 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 140 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 20 
  • Ciss Typ (pF): 885 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site