FDPF320N06L: N-Channel Logic Level PowerTrench® MOSFET 60V, 21A, 25mΩ

Description: This N-Channel MOSFET is produced using Fairchild ...
  • This N-Channel MOSFET is produced using Fairchild Semiconductor’s PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.
  • Features
  • RDS(on) = 20mΩ ( Typ.) @ VGS = 10V, ID = 21A
  • RDS(on) = 23mΩ( Typ.) @ VGS = 5V, ID = 17A
  • Low Gate Charge ( Typ. 23.2nC)
  • Low Crss ( Typ. 64pF)
  • Fast Switching
  • 100% Avalanche Tested
  • Improved dv/dt Capability
  • RoHS Compliant
  • Applications
  • Consumer Appliances
  • LCD / LED / PDP TV
  • Technical Documentation & Design Resources
    Availability and Samples
    FDPF320N06L
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Logic Level PowerTrench® MOSFET 60V, 21A, 25mΩ
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:30,000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): 2.5 
  • ID Max (A): 21 
  • PD Max (W): 26 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 38 
  • RDS(on) Max @ VGS = 10 V (mΩ): 25 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 12.7 
  • Ciss Typ (pF): 1105 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site