FDPF5N50UT: Power MOSFET, N-Channel, UniFETTM, Ultra FRFETTM MOSFET 500 V, 4 A, 2 Ω, TO-220F

Description: UniFETTM MOSFET is Fairchild Semiconduc...
  • UniFETTM MOSFET is Fairchild Semiconductor’s high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. UniFET Ultra FRFETTM MOSFET has much superior body diode reverse recovery performance. Its trr is less than 50nsec and the reverse dv/dt immunity is 20V/nsec while normal planar MOSFETs have over 200nsec and 4.5V/nsec respectively. Therefore UniFET Ultra FRFET MOSFET can remove additional component and improve system reliability in certain applications that require performance improvement of the MOSFET’s body diode. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.
  • Features
  • RDS(on) = 1.65Ω ( Typ.)@ VGS = 10V, ID = 2A
  • Low gate charge ( Typ. 11nC)
  • Low Crss ( Typ. 5pF)
  • 100% avalanche tested
  • Improved dv/dt capability
  • RoHS compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • LCD / LED / PDP TV
  • Lighting
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies
  • Technical Documentation & Design Resources
    Availability and Samples
    FDPF5N50UT
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power MOSFET, N-Channel, UniFETTM, Ultra FRFETTM MOSFET 500 V, 4 A, 2 Ω, TO-220F
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:5,000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 500 
  • VGS Max (V): ±30 
  • VGS(th) Max (V):
  • ID Max (A):
  • PD Max (W): 28 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 2000 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 11 
  • Ciss Typ (pF): 485 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site