FDS2670: 200V N-Channel PowerTrench® MOSFET 3.0A, 130mΩ

Description: This N-Channel MOSFET has been designed specifical...
  • This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. These MOSFETs feature faster switching and lower gate charge than other MOSFETs with comparable RDS(ON) specifications. The result is a MOSFET that is easy and safer to drive (even at very high frequencies), and DC/DC power supply designs with higher overall efficiency.
  • Features
  • 3.0A, 200 V
  • RDS(ON) = 130 mΩ @ VGS = 10 V
  • Low gate charge
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FDS2670
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 200V N-Channel PowerTrench® MOSFET 3.0A, 130mΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 200 
  • VGS Max (V): ±20 
  • VGS(th) Max (V): 4.5 
  • ID Max (A):
  • PD Max (W): 2.5 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 130 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 27 
  • Ciss Typ (pF): 1228 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site