FDS3992: Dual N-Channel PowerTrench® MOSFET 100V, 4.5A, 62mΩ

Description: Dual N-Channel PowerTrench® MOSFET 100V, 4.5A, 62m...
  • Dual N-Channel PowerTrench® MOSFET 100V, 4.5A, 62mΩ
  • Features
  • rDS(ON) = 54mΩ(Typ.), VGS = 10V, ID = 4.5A
  • Qg(tot) = 11nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • Optimized efficiency at high frequencies
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Formerly developmental type 82745
  • Applications
  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Distributed Power Architectures and VRMs
  • Off-line UPS
  • Primary Switch for 24V and 48V Systems
  • High Voltage Synchronous Rectifier
  • Direct Injection / Diesel Injection Systems
  • 42V Automotive Load Control
  • Electric Valve Train Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    FDS3992
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual N-Channel PowerTrench® MOSFET 100V, 4.5A, 62mΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): 100 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 4.5 
  • PD Max (W): 2.5 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): Q1: 62.0, Q2: 62.0 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 1.4 
  • Ciss Typ (pF): 750 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site