FDS6294: 30V N-Channel Fast Switching PowerTrench® MOSFET 13A, 11.3mΩ

Description: This N-Channel MOSFET has been designed specifical...
  • This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) and fast switching speed.
  • Features
  • 13A, 30V
    RDS(ON) = 11.3 mΩ @ VGS = 10V
    RDS(ON) = 14.4 mΩ @ VGS = 4.5V
  • Low gate charge (10 nC typical)
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
  • Applications
  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Power Management
  • Load Switch
  • Technical Documentation & Design Resources
    Availability and Samples
    FDS6294
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30V N-Channel Fast Switching PowerTrench® MOSFET 13A, 11.3mΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • PCF6294W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30V N-Channel Fast Switching PowerTrench® MOSFET 13A, 11.3mΩ
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: WJAR
  • Container Qty: 1
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 30 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 13 
  • PD Max (W):
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 14.4 
  • RDS(on) Max @ VGS = 10 V (mΩ): 11.3 
  • Qg Typ @ VGS = 4.5 V (nC): 26 
  • Qg Typ @ VGS = 10 V (nC): 10 
  • Ciss Typ (pF): 1205 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site