FDS8840NZ: N-Channel PowerTrench® MOSFET 40V, 18.6A, 4.5mΩ

Description: The FDS8840NZ has been designed to minimize losses...
  • The FDS8840NZ has been designed to minimize losses in power conversion application. Advancements in both silicon and package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance.
  • Features
  • Max rDS(on) = 4.5 mΩ at VGS = 10 V, ID = 18.6 A
  • Max rDS(on) = 6.0 mΩ at VGS = 4.5 V, ID = 14.9 A
  • HBM ESD protection level of 6 kV typical(note 3)
  • High performance trench technology for extremely low rDS(on) and fast switching
  • High power and current handling capability
  • Termination is Lead-free and RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Synchronous Buck for Vcore and Server
  • Notebook Battery Pack
  • Load Switch
  • Technical Documentation & Design Resources
    Availability and Samples
    FDS8840NZ
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel PowerTrench® MOSFET 40V, 18.6A, 4.5mΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 40 
  • VGS Max (V): ±20 
  • VGS(th) Max (V):
  • ID Max (A): 18.6 
  • PD Max (W): 2.5 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 4.5 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 54 
  • Ciss Typ (pF): 5665 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site