FDS9431A: P-Channel 2.5V Specified MOSFET -20V, -3.5A, 130mΩ

Description: This P-Channel 2.5V specified MOSFET is produced u...
  • This P-Channel 2.5V specified MOSFET is produced using Fairchild's proprietary, high cell density, DMOS technology. This very high density process has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.
  • Features
  • -3.5 A, -20 V
    RDS(ON) = 0.130Ω@ VGS = -4.5 V
    RDS(ON) = 0.180Ω@ VGS = -2.5 V
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
  • Applications
  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Power Management
  • Load Switch
  • Battery Protection
  • Technical Documentation & Design Resources
    Availability and Samples
    FDS9431A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: P-Channel 2.5V Specified MOSFET -20V, -3.5A, 130mΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): -20 
  • VGS Max (V):
  • VGS(th) Max (V): -1 
  • ID Max (A): -3.5 
  • PD Max (W): 2.5 
  • RDS(on) Max @ VGS = 2.5 V (mΩ): 180 
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 130 
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC): 6.2 
  • Qg Typ @ VGS = 10 V (nC):
  • Ciss Typ (pF): 405 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site