FDU3N40: Power MOSFET, N-Channel, UniFETTM, 400V, 2A, 3.4Ω, IPAK

Description: UniFETTM MOSFET is Fairchild Semiconduc...
  • UniFETTM MOSFET is Fairchild Semiconductor’s high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.
  • Features
  • RDS(on) = 3.4Ω ( Max.)@ VGS = 10V, ID = 1A
  • Low gate charge ( Typ. 4.5nC)
  • Low Crss ( Typ. 3.7pF)
  • 100% avalanche tested
  • Applications
  • This product is general usage and suitable for many different applications.
  • LED TV
  • Lighting
  • Consumer Appliances
  • Uninterruptible Power Supplies
  • Technical Documentation & Design Resources
    Availability and Samples
    FDU3N40TU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power MOSFET, N-Channel, UniFETTM, 400V, 2A, 3.4Ω, IPAK
  • Package Type: IPAK-3 / DPAK-3 STRAIGHT LEAD
  • Package Case Outline: 369AR
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 5040
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 400 
  • VGS Max (V): ±30 
  • VGS(th) Max (V):
  • ID Max (A):
  • PD Max (W): 30 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 3400 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 4.5 
  • Ciss Typ (pF): 173 
  • Package Type: IPAK-3 / DPAK-3 STRAIGHT LEAD 
  • ON Semiconductor Full Web Site