FDWS9508L_F085: P-Channel PowerTrench® MOSFET -40V, -80A, 4.9mΩ

Description: P-Channel PowerTrench® MOSFET -40 V, -8...
  • P-Channel PowerTrench® MOSFET -40 V, -80 A, 4.9 mΩ
  • Features
  • Typical RDS(on) = 3.6 mΩ at VGS = - 10V, ID = - 80 A
  • Typical Qg(tot) = 82 nC at VGS = - 10V, ID = - 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
  • Wettable flanks for automatic optical inspection (AOI)
  • Applications
  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electrical Power Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures and VRM
  • Primary Switch for 12V Systems
  • Technical Documentation & Design Resources
    Availability and Samples
    FDWS9508L-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: P-Channel PowerTrench® MOSFET -40V, -80A, 4.9mΩ
  • Package Type: DFN-8
  • Package Case Outline: 506DW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Channel Polarity: P-Channel 
  • Configuration:  
  • V(BR)DSS Min (V): -40 
  • VGS Max (V): ±16 
  • VGS(th) Max (V): -3 
  • ID Max (A): -80 
  • PD Max (W): 214 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 8.5 
  • RDS(on) Max @ VGS = 10 V (mΩ): 4.9 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 82 
  • Ciss Typ (pF): 4840 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site