FDY300NZ: Single N-Channel 2.5V Specified PowerTrench® MOSFET 20V, 0.6A, 0.7Ω

Description: This Single N-Channel MOSFET has been designed usi...
  • This Single N-Channel MOSFET has been designed using Fairchild Semiconductor's advanced Power Trench process to optimize the RDS(ON) @ VGS = 2.5V.
  • Features
  • 600 mA, 20 V
  • RDS(ON) = 700 mΩ @ VGS = 4.5 V
  • RDS(ON) = 850 mΩ @ VGS = 2.5 V
  • ESD Protection Diode (note 3)
  • RoHS Compliant
  • Applications
  • This product is general usage and suitable for many different applications.
  • Li-Ion Battery Pack
  • Technical Documentation & Design Resources
    Availability and Samples
    FDY300NZ
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single N-Channel 2.5V Specified PowerTrench® MOSFET 20V, 0.6A, 0.7Ω
  • Package Type: SOT-523FL
  • Package Case Outline: 419BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 20 
  • VGS Max (V): 12 
  • VGS(th) Max (V): 1.3 
  • ID Max (A): 0.6 
  • PD Max (W): 0.625 
  • RDS(on) Max @ VGS = 2.5 V (mΩ): 850 
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 700 
  • RDS(on) Max @ VGS = 10 V (mΩ):
  • Qg Typ @ VGS = 4.5 V (nC): 0.8 
  • Qg Typ @ VGS = 10 V (nC): 0.8 
  • Ciss Typ (pF): 60 
  • Package Type: SOT-523FL 
  • ON Semiconductor Full Web Site