FES10G: Ultrafast Rectifier

Description: 10A, 400V Surface Mount Ultrafast Rectifier...
  • 10A, 400V Surface Mount Ultrafast Rectifier
  • Features
  • Very Low Profile : Typical Height of 1.1mm
  • Ultrafast Recovery Time
  • Low Forward Voltage Drop
  • Low Thermal Resistance
  • Very Stable Operation at Industrial Temperature, 150c
  • RoHS CompliantGreen Mold Compound as per IEC61249
  • StandardLead Free in compliance with EU RoHS 2011/65/EU Directive
  • Industrial Device Qualified per AEC-Q101 Standards* See authorized use policy
  • Technical Documentation & Design Resources
    Availability and Samples
    FES10G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultrafast Rectifier
  • Package Type: TO-277-3
  • Package Case Outline: 340BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:80,000
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 10 
  • trr Max (ns): 30 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.2 
  • IFSM Max (A): 150 
  • IR Max (mA):
  • Package Type: TO-277-3 
  • ON Semiconductor Full Web Site