FFA60UA60DN: 60A, 600V, Ultrafast II Dual Diode

Description: The FFA60UA60DN is an ultrafast dual diode with lo...
  • The FFA60UA60DN is an ultrafast dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.
  • Features
  • Ultrafast recovery, Trr = 90ns (@ IF = 30A)
  • Max. Forward Voltage, VF = 2.2V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FFA60UA60DN
  • Status: Active
  • Compliance: Pb-free 
  • Description: 60A, 600V, Ultrafast II Dual Diode
  • Package Type: TO-3P-3L
  • Package Case Outline: 340BZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:81
  • Specifications
  • Type: Dual Common Cathode 
  • IO(rec) Max (A): 30 
  • trr Max (ns): 90 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.2 
  • IFSM Max (A): 180 
  • IR Max (mA): 100 
  • Package Type: TO-3P-3L 
  • ON Semiconductor Full Web Site