FFB20U20DN_F085: 200V, 10A, 1.15V, D2PAK
Ultrafast Dual Rectifier

Description: The FFB20UP20DN_F085 is an ultrafast rectifier. It...
  • The FFB20UP20DN_F085 is an ultrafast rectifier. It hasa low forward voltage drop and is a silicon nitride passivatedion-implanted epitaxial planar construction. This device is intended for use as a freewheeling/clampingrectifier in a variety of switching power supplies and otherpower switching applications. Its low stored charge andhyperfast recovery minimize ringing and electrical noise inmany power switching circuits, thus reducing power loss inthe switching transistors.Absolute Maximum Ratings TC = 25°C unless otherwise notedThermal Characteristics TC = 25°C unless otherwise notedPackage Marking
  • Features
  • High Reverse Voltage : VRRM = 200V
  • Avalanche Energy Rated
  • Planar Construction
  • Applications
  • Power Train
  • Technical Documentation & Design Resources
    Availability and Samples
    FFB20UP20DN-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200V, 10A, 1.15V, D2PAK
    Ultrafast Dual Rectifier
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:45,166
  • Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 10 
  • trr Max (ns): 25 
  • VRRM Max (V): 200 
  • VFM Max (V): 1.15 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.01 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site