FFB20UP20S: 20A, 200V, Ultrafast Diode

Description: The FFB20UP20S is an ultrafast diode with low forw...
  • The FFB20UP20S is an ultrafast diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applications as welder application.
  • Features
  • Ultrafast recovery, Trr = 45ns (@ IF = 20A)
  • Max Forward Voltage, VF = 1.15V (@ TC = 25°C)
  • Reverse Voltage : VRRM = 200V
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • CRT/RPTV
  • Technical Documentation & Design Resources
    Availability and Samples
    FFB20UP20STM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20A, 200V, Ultrafast Diode
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: Single Common Anode 
  • IO(rec) Max (A): 20 
  • trr Max (ns): 45 
  • VRRM Max (V): 200 
  • VFM Max (V): 1.15 
  • IFSM Max (A): 200 
  • IR Max (mA): 0.1 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site