FFB20UP30DN: 20A, 300V, Ultrafast Dual Diode

Description: The FFB20UP30DN is an ultrafast dual diode with lo...
  • The FFB20UP30DN is an ultrafast dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.
  • Features
  • Ultrafast recovery, Trr = 45ns (@IF= 10A)
  • Max Forward Voltage, VF = 1.3V (@ TC = 25°C)
  • Reverse Voltage : VRRM = 300V
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FFB20UP30DNTM
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20A, 300V, Ultrafast Dual Diode
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Type: Dual Common Cathode 
  • IO(rec) Max (A): 10 
  • trr Max (ns): 45 
  • VRRM Max (V): 300 
  • VFM Max (V): 1.3 
  • IFSM Max (A): 180 
  • IR Max (mA): 0.001 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site