FFD08S60S_F085: 600V, 8A, 2.1V, DPAK
STEALTH™ II Rectifier

Description: The FFD08S60S_F085 is stealth 2 rectifier with sof...
  • The FFD08S60S_F085 is stealth 2 rectifier with soft recovery characteristics (trr<30ns). They has half the recovery time of hyperfast rectifier and are silicon nitride passivated ion-implanted epitaxial planar construction. This device is intended for use as freewheeling of boost diode in switching power supplies and other power swithching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.
  • Features
  • High Speed Switching (Max. trr<30ns @ IF = 8A)
  • High Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • Qualified to AEC Q101
  • RoHS Compliant
  • Applications
  • Power Train
  • Technical Documentation & Design Resources
    Availability and Samples
    FFD08S60S-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: 600V, 8A, 2.1V, DPAK
    STEALTH™ II Rectifier
  • Package Type: DPAK-3 / TO-252-3
  • Package Case Outline: 369AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:12,500
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 25 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.6 
  • IFSM Max (A): 80 
  • IR Max (mA): 0.1 
  • Package Type: DPAK-3 / TO-252-3 
  • ON Semiconductor Full Web Site