FFH60UP40S: 60A, 400V, UItrafast Diode

Description: The FFH60UP40S is an ultrafast diode with low forw...
  • The FFH60UP40S is an ultrafast diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.
  • Features
  • Ultrafast recovery, recovery, Trr = 85ns (@IF= 60A)
  • Max Forward Voltage, VF = 1.3V (@ TC = 25°C)
  • Reverse Voltage, VRRM=400V
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FFH60UP40S
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 60A, 400V, UItrafast Diode
  • Package Type: TO-247-2
  • Package Case Outline: 340CL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Mouser:In Stock
  • FFH60UP40S3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 60A, 400V, UItrafast Diode
  • Package Type: TO-247-3
  • Package Case Outline: 340CK
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 60 
  • trr Max (ns): 85 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.3 
  • IFSM Max (A): 600 
  • IR Max (mA): 0.1 
  • Package Type: TO-247-2  TO-247-3 
  • ON Semiconductor Full Web Site