FFP08D60L2: 8A, 600V, DEUXPEED® Diode

Description: The DEUXPEED® is a high-performance dio...
  • The DEUXPEED® is a high-performance diode composed of two 300V dice in series and silicon nitride passivated ion-implanted epitaxial planar construction. This device is intended for use as boost diode in continuous mode power factor correctors and hard switching conditions and internal ceramic insulated package allows flexible heatsinking on common or separate heatsink.
  • Features
  • Duexpeed recovery, Trr = 25ns (@IF= 8A)
  • Max Forward Voltage, VF = 3.6V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • AC-DC Merchant Power Supply - Desktop PC
  • Technical Documentation & Design Resources
    Availability and Samples
    FFP08D60L2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8A, 600V, DEUXPEED® Diode
  • Package Type: TO-220-2
  • Package Case Outline: 340BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:2,000
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 25 
  • VRRM Max (V): 600 
  • VFM Max (V): 3.6 
  • IFSM Max (A): 80 
  • IR Max (mA): 0.01 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site