FFPF10UA60ST: 10A, 600V, Ultrafast II Diode

Description: The FFPF10UA60ST is an ultrafast II diode with low...
  • The FFPF10UA60ST is an ultrafast II diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applications as welder and UPS application.
  • Features
  • Ultrafast recovery Trr = 120ns (@IF= 10A)
  • Max Forward Voltage, VF = 2.3V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • LCD TV
  • LED TV
  • Technical Documentation & Design Resources
    Availability and Samples
    FFPF10UA60ST
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10A, 600V, Ultrafast II Diode
  • Package Type: TO-220 FP / TO-220F-2FS
  • Package Case Outline: 221AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 10 
  • trr Max (ns): 120 
  • VRRM Max (V): 600 
  • VFM Max (V): 2.3 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.1 
  • Package Type: TO-220 FP / TO-220F-2FS 
  • ON Semiconductor Full Web Site