FFPF20UP40S: 20A, 400V, UItrafast Diode

Description: The FFPF20UP40S is a ultrafast diode with low forw...
  • The FFPF20UP40S is a ultrafast diode with low forward voltage drop. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial application.
  • Features
  • Ultrafast recovery Trr = 50ns (@IF= 20A)
  • Max Forward Voltage, VF = 1.4V (@ TC = 25°C)
  • Reverse Voltage, VRRM = 400V
  • Avalanche Energy Rated
  • RoHS compliant
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Technical Documentation & Design Resources
    Availability and Samples
    FFPF20UP40S
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20A, 400V, UItrafast Diode
  • Package Type: TO-220 FP / TO-220F-2FS
  • Package Case Outline: 221AS
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Type: Single 
  • IO(rec) Max (A): 20 
  • trr Max (ns): 50 
  • VRRM Max (V): 400 
  • VFM Max (V): 1.4 
  • IFSM Max (A): 200 
  • IR Max (mA): 0.05 
  • Package Type: TO-220 FP / TO-220F-2FS 
  • ON Semiconductor Full Web Site