FFSH50120A: SiC Diode, 1200V, 50A, TO-247-2

Description: Silicon Carbide (SiC) Schottky Diodes use a comple...
  • Silicon Carbide (SiC) Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability to silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost.
  • Features
  • Max Junction Temperature 175 °C
  • Max Junction Temperature 175 °C
  • Positive Temperature Coefficient
  • Ease of Paralleling
  • No Reverse Recovery / No Forward Recovery
  • Applications
  • PFC
  • Industrial Power
  • Solar
  • EV Charger
  • UPS
  • Welding
  • Technical Documentation & Design Resources
    Availability and Samples
    FFSH50120A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: SiC Diode, 1200V, 50A, TO-247-2
  • Package Type: TO-247-2
  • Package Case Outline: 340CL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 450
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Device Grade: Commercial 
  • Configuration: Single 
  • VRRM (V): 1200 
  • IF(ave) (A): 50 
  • VF (Max): 1.75 
  • IFSM (A):  
  • IR (Max) (µA):  
  • Package Type: TO-247-2 
  • ON Semiconductor Full Web Site